RXB22.1/FC-12

Room controller with 3-speed fan and electric heating coil

Stock no. BPZ:RXB22.1/FC-12

Stock no. BPZ:RXB22.1/FC-12

For fan coil units with 3-speed fan and electric heating coil.

Additional info

Applications: FNC03 / FNC05

Application sheet: 10672

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

Max. 12 VA

Control algorithm

PI

Communication

Bus: KNX (S-mode and LTE mode), Room unit: PPS2

Service plug

RXT20.1

Digital inputs, number

2

Relay outputs, number

4

Relay outputs

1 for electric heating coil, 3 for 3-speed fan control

Relay output, switching voltage

AC 250 V

Relay output, switching current

5 (4) A

Triac outputs, number

2

Triac outputs

PWM, 3-position

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Interface type

KNX-bus

Mounting

On DIN rail, With screws

Mounting location

Ceiling voids with cover, Fan coil, Panel

Degree of protection

IP30

Dimensions (W x H x D)

113 x 167 x 62 mm

Product conformity

eu.bac certified