N 258/02

Temperature sensor 4 x Pt1000

Stock no. 5WG1258-1AB02

Stock no. 5WG1258-1AB02

  • For four Pt1000 sensors

  • For the measurement and transmission of 4 temperatures in the range -40...+150 °C

  • For connection of four Pt1000 temperature sensors2), each via a 2-wire cable up to 50 m in length

  • Configurable smoothing of a measured value through mean value generation

  • Monitoring of a lower and upper limit value for each measured value, with configurable hysteresis for limit value signals

  • Electronics powered via an integrated power supply unit for 230 V AC

  • Green LED for displaying ready-to-run status

  • Integrated bus coupling units

  • Bus connection via bus terminal or contact system to data rail

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The accompanying physical sensors must be ordered separately. See chapter Physical sensors - sensors without KNX connection.

The data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW