S 450/03

IR Receiver decoder

Stock no. 5WG1450-7AB03

Stock no. 5WG1450-7AB03

  • For receiving IR signals transmitted from IR wall-mounted transmitters or IR hand-held transmitters

  • Conversion of IR signals received from up to 32 IR channels into bus telegrams

  • Configurable evaluation of the IR signals per IR channel as single button or as button pair

  • Per IR button selectable functions

  • Switching on/off/over

  • Switching on or off at either rising or falling edge

  • Single button dimming

  • Single button sun protection control

  • 1-/8-bit scene control

  • 8-/16-bit value

  • Percentage value

  • Temperature value

  • Brightness value

  • Positively driven operation

  • Depending on the selected main function

  • Per IR button selectable additional function executed either after a time delay (time delay configurable from 100 ms to 6550 s) or alternatively on a long button press

  • Per IR button pair selectable functions

  • 2-button dimming with stop telegram

  • 2-button sun protection control

  • Transmission variable percentage value

  • Transmission variable 8-bit value

  • 1-/8-bit scene control

  • Positively driven operation

  • Depending on the selected main function: per IR button selectable additional functions

  • Switching on/off

  • 8-16-bit value

  • Percentage value

  • Temperature value

  • Brightness value

  • Recall/save 1-bit scene 1

  • Recall/save 1-bit scene 2

  • Recall 8-bit scene

  • Positively driven on/off/deactivate

  • Blocking can selected for each IR button and configured individually

  • Integrated bus coupling units, Bus connection via bus terminal

  • Bus-powered electronics

  • Including clamping spring and rosette for installation in ceilings, walls or lights

  • For commissioning when mounted, a magnet is required, such as a 5WG1 590-8AH01 programming magnet

Additional info

The programming magnet must be ordered separately.

Attribute

Value

Dimensions (W x H x D)

25 x 26 x 75 mm