CM KNX

LOGO! communication module KNX/LOGO!

Stock no. 6BK1700-0BA00-0AA2

Stock no. 6BK1700-0BA00-0AA2

  • For connection of LOGO! to KNX, as communication module for the LOGO! logic module (12/24 V or 115/240 V) and as bus device on KNX

  • For linking transmitted KNX data points and LOGO! inputs and outputs via logic and control functions through LOGO!

  • For the linking and transmitting via KNX of up to

  • 8 LOGO! binary inputs and 4 LOGO! binary outputs

  • 16 virtual KNX binary inputs

  • 12 virtual KNX binary outputs

  • 8 virtual KNX analog inputs

  • 8 virtual KNX analog outputs

  • Transmission of date and time of the LOGO! real-time clock via KNX

  • Two LEDs for the display of the communication status of LOGO! and KNX

  • Electronics powered via an external 24 V AC/DC power supply unit, 25 mA

  • Integrated bus coupling units, bus connection via screw terminals

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

For more LOGO! Products, see Chapter Control and Automation Devices.

The external 24 V AC/DC power supply unit must be ordered separately (e. g. 4AC2402).

Attribute

Value

Dimension width (1 MW = 18 mm)

2 MW