Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UP285/3

Wall switch, single, with status LED, neutral, DELTA style, platinum metallic

Stock no. 5WG1285-2AB43

Stock no. 5WG1285-2AB43

with one pair of pushbuttons,

with vertical operation,

with per pushbutton selectable function toggle, switching on, switching off, switching On or Off at either rising or falling edge, single button dimming, single button solar protection control, 1-bit scene control, 8-bit scene control, 8-bit value, percent value, 16-bit value, temperature value, brightness value, forced control,

with per pushbutton - depending on the selected main function - selectable additional func-tion executed either after a time delay (time delay configurable from 100ms to 655s) or alternatively on a long button press,

with for the pair of pushbuttons selectable function 2-button dimming with stop telegram, 2-button solar protection control, variable 8-bit value, variable percent value, 1-bit scene control, 8-bit scene control, forced control,

with per pushbutton - depending on the selected main function - selectable additional func-tion executed after a time delay (time delay configurable from 100ms to 655s),

with per pushbutton - depending on the selected main function - selectable additional func-tion switching on, switching off, 8-bit value, percent value, 16-bit value, temperature value, brightness value, recall/save 1-bit scene 1, recall/save 1-bit scene 2, recall 8-bit scene, forced on, forced off, deactivate forced control,

with blocking selectable for each pushbutton and configurable for each pushbutton depending on the value of the blocking object,

with a status LED per pushbutton,

with the brightness of all status LED’s configurable or controllable via object,

with selectable brief cyclical flashing when the LED is turned off,

with per status LED selectable function LED continuously off, LED continuously on, LED indicates user operation, LED indicates long button press, LED on / off / flashing (slowly, moderately, fast) dependent on binary value (on or off), LED on / off / flashing (slowly, mod-erately, fast) dependent on analog value (8-bit value, percent value, 16-bit value, tempera-ture value, brightness value),

with an orientation light LED,

with the brightness of the orientation light LED configurable or controllable via object,

with selectable brief cyclical flashing when the LED is turned off,

with per status LED selectable function LED continuously off, LED continuously on, LED indicates user operation, LED indicates long button press, LED on / off / flashing (slowly, moderately, fast) dependent on binary value (on or off), LED on / off / flashing (slowly, mod-erately, fast) dependent on analog value (8-bit value, percent value, 16-bit value, tempera-ture value, brightness value),

with labeling field for the insertion of pictographs,

for clipping onto a UP 117 bus coupling unit (BTM) (separately specified).

Attribute

Value

Dimensions (W x H x D)

68 x 68 x 14 mm