Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UP 254K

Temperature controller, DELTA style

Stock no. 5WG1254-2KB..3

Stock no. 5WG1254-2KB..3

  • Integrated room temperature sensors

  • Control can be set as a two-point control and/or continuous-action control (P or PI algorithm), for heating only, for cooling only, or for heating and cooling mode

  • Operating modes that can be switched via KNX: comfort mode, pre-comfort mode, energy-saving mode and frost or heat protection mode

  • Presence pushbutton to locally switch between comfort and pre-comfort mode or comfort and energy-saving mode and to extend comfort mode after operating energy-saving or protection mode

  • Pushbutton for switching over between manual and automatic mode

  • The room temperature setpoint value for comfort mode can be set via an interchangeable rotary button (+/-) on the controller and via the KNX

  • Basic setpoint of the room temperature for comfort mode which can be set via the KNX

  • Setpoint value for comfort mode in °C which can be set via an interchangeable rotary button on the controller

  • Adjustable dead zone between the heating setpoint and the cooling setpoint for comfort mode

  • Two-level heating or cooling

  • Output of the control variable(s) either as an on/off switch command or as a positioning command in the range of 0...100 %

  • 5 LEDs to display manual mode and the current operating modes

  • 4 LEDs to display heating/cooling valve open, dew point alarm and open window

  • For plugging onto a bus transceiver module (BTM) or a flush-mounting actuator with bus transceiver module (BTM)


Attribute

Value

Dimensions (W x H x D)

68 x 68 x 16 mm

Product Variants