Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UP 227

Room Control Unit

Stock no. 5WG1227-2AB11

Stock no. 5WG1227-2AB11

  • Multifunctional display-/control panel for KNX with Dot-Matrix LCD display 96 x 128 pixels

  • For the display and control of at least 10 adjustable room control functions:

  • Switching toggle/On/Off

  • Door bell function On/Off

  • Dimming

  • Solar protection control

  • Send 1 Byte/2 Byte value

  • Display 1 Bit/1 Byte/2 Byte value

  • Forced control

  • Display text messages

  • Recall and save scenes

  • Warning and alarm messaging

  • 8 capacitive touch buttons for horizontal operation, blocking selectable for each function and configurable for each function depending on the value of the blocking object

  • Green/red LED als Orientierungslicht, as orientation light, as status indication, as a response to pressing a button respectively to the signalling of alarm reports

  • A signaler for acoustical alarm reports respectively as a status of the touch operation

  • Integrated room temperature sensor

  • Evaluation and weighting of an external inside temperature sensor

  • Room temperature control configurable as two-step control and/or continuous control, for exclusive heating operation, exclusive cooling operation or heating and cooling operation

  • Selectable operating modes over the KNX:

  • Comfort

  • Pre-comfort

  • Energy-savings and protection

  • Local indication

  • Of the active operating modes or automatic- respectively manual mode

  • Inside temperature or outside temperature

  • Heating or cooling mode

  • Dew point alarm

  • Open windows

  • Local switching between

  • Manual- and automatic mode

  • Comfort, pre-comfort, energy-saving- and protection mode

  • Adjustable time-limited extension of the comfort mode

  • Adjustable room temperature setpoint shifting for comfort mode

  • Via KNX set basic setpoint value of the room temperature for comfort mode

  • An outside temperature based temperature setpoint value tracing in the cooling operation

  • Adjustable dead zone between the heating setpoint value and the cooling setpoint value for comfort mode

  • Transmission of controller output(s) either as On/Off switching commands or as control commands in the range 0...100 %

  • Local display of the manually selected fan rotational speed respectively of the automatic adjustment of the fan rotational speed

  • Adjustable fan rotational speed respectively automatic adjustment of the fan rotational speed on the controller

  • Weekly schedule programme for controller- operating modes, automatic mode and at the least 8 room control functions

  • At the least 40 schedule tasks and Display and set of the date and time

  • User control of LCD background lighting and Background color

  • Display system settings and room temperature controller in the languages: German, English, French, Italian od Spanish

  • User setting of at least 3 operating languages also Integrated bus coupling unit, bus connection via bus terminal possible

  • Flush mounted device for the mounting in an flush wall box Ø 60 mm, for fixing on the mounting plate AQR2500NF via lateral springs (separately specified)


Attribute

Value

Dimensions (W x H x D)

55 x 55 x 37,2 mm