Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UP 223/34

Wall switch, triple, with status LED, neutral, with scene controller, with room temperature sensor, DELTA i-system, aluminum metallic

Stock no. 5WG1223-2AB34

Stock no. 5WG1223-2AB34

with three pairs of pushbuttons,

with horizontal operation,

with per pushbutton selectable function toggle, switching on, switching off, switching On or Off at either rising or falling edge, single button dimming, single button solar protection con-trol, 1-bit scene control, 8-bit scene control, 8-bit value, percent value, 16-bit value, tem-perature value, brightness value, forced control,

with per pushbutton - depending on the selected main function - selectable additional func-tion executed either after a time delay (time delay configurable from 100ms to 655s) or al-ternatively on a long button press,

with per pair of pushbuttons selectable function 2-button dimming with stop telegram, 2-button solar protection control, variable 8-bit value, variable percent value, 1-bit scene con-trol, 8-bit scene control, forced control,

with per pushbutton - depending on the selected main function - selectable additional func-tion executed after a time delay (time delay configurable from 100ms to 655s),

with per pushbutton - depending on the selected main function - selectable additional func-tion switching on, switching off, 8-bit value, percent value, 16-bit value, temperature value, brightness value, recall/save 1-bit scene 1, recall/save 1-bit scene 2, recall 8-bit scene, forced on, forced off, deactivate forced control,

with blocking selectable for each pushbutton and configurable for each pushbutton depend-ing on the value of the blocking object,

with integrated 8-bit scene controller for recalling and saving scenes for up to eight scene channels,

with assignment of up to eight 8-bit scene numbers (1…64) per scene channel,

with per scene channel selectable function switching, solar protection control, forced con-trol, 8-bit value, 16-bit value,

with scenes configured and saved in the 8-bit scene controller by the user,

with saved values retrievable even if there is a bus power failure or the device configuration is changed by ETS,

with integrated room temperature sensor,

with configurable offset to accommodate local circumstances,

with cyclical sending or sending on change of the room temperature value by a configurable value,

with a status LED per pushbutton,

with the brightness of all status LED’s configurable or controllable via object,

with selectable brief cyclical flashing when the LED is turned off,

with per status LED selectable function LED continuously off, LED continuously on, LED indicates user operation, LED indicates long button press, LED on / off / flashing (slowly, moderately, fast) dependent on binary value (on or off), LED on / off / flashing (slowly, mod-erately, fast) dependent on analog value (8-bit value, percent value, 16-bit value, tempera-ture value, brightness value),

with an orientation light LED,

with the brightness of the orientation light LED configurable or controllable via object,

with selectable brief cyclical flashing when the LED is turned off,

with per status LED selectable function LED continuously off, LED continuously on, LED indicates user operation, LED indicates long button press, LED on / off / flashing (slowly, moderately, fast) dependent on binary value (on or off), LED on / off / flashing (slowly, mod-erately, fast) dependent on analog value (8-bit value, percent value, 16-bit value, tempera-ture value, brightness value),

with wide labeling field,

for clipping onto a UP 117 bus coupling unit (BTM) (separately specified).

Attribute

Value

Dimensions (W x H x D)

55 x 55 x 11 mm