Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QMX3.P34

Room operator unit KNX with temperature sensor, segmented backlit display, touchkeys

Stock no. S55624-H105

Stock no. S55624-H105

Functions:

  • Temperature sensor

  • Segmented backlit display and touchkeys


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm