Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QMX3.P02

Room operator unit KNX with temperature sensor, configurable touchkeys, LED display

Stock no. S55624-H107

Stock no. S55624-H107

Functions:

  • Temperature sensor

  • Configurable touchkeys with LED display

  • Switching and control of lighting, blinds, scenes

  • Window for labels


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm