Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

N 152/01

IP Control Center

Stock no. 5WG1152-1AB01

Stock no. 5WG1152-1AB01

Visualization controller for full-graphic visualizations on web-compatible end devices such as PCs, laptops, tablets and smart phones with a standard web browser.

  • Web server to operate and monitor up to 250 transmitted operation states and values

  • Web editor for graphic engineering of web visualization and application modules such as:

  • Scheduler program with up to 300 editable commands per week

  • Scene module with up to 5,000 scenes or events

  • Full-graphic logic module providing up to 1,000 logic functions

  • Alarm function for up to 250 different alarm messages

  • E-mail function with up to 20 contacts

  • Special web site relating to firmware upgrade

  • KNXnet/IP interface to parameterize a KNX plant

  • Ethernet interface 10/100 Mbits/s with RJ45 socket for connection to the IP network through the internet protocol

  • 2 LEDs for indication of IP connection/communication and error messages

  • Built-in bus coupler and bus terminal for connection to a KNX network

  • Power supply for electronics via external DC 24 V power source. Connection of external power source via low-voltage terminal

  • Device for top hat rail mounting on TH35 rails conforming to DIN EN 60715


Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW