N 605..

Thermal drive actuator

Stock no. 5WG1605-1AB..1

Stock no. 5WG1605-1AB..1

  • Can be operated with instabus Room temperature controllers

  • Direct operation (local operation), LED for operation/status display

  • Rated voltage 230 V AC, 6 silent semiconductor switch

  • Electronic protection of outputs against overload and short circuit

  • 6 signal inputs (floating contacts), Determination of switching state by means of the voltage generated in the device, max. 50 m cable length, unshielded, twisted

  • Funktionen Ausgänge: Switching (on/off per channel), Configurable transmission of input status objects

  • Configurable behavior in the event of a bus voltage failure/recovery

  • Electronics powered via an integrated power supply unit for supply voltage 230 V AC

  • Integrated bus coupling units, Bus connection via bus terminal

  • Modular installation device for mounting on TH35 EN 60715 mounting rail


Attribute

Value

Dimension width (1 MW = 18 mm)

6 MW

Product Variants