Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

XT1001-A1

Repeater display

Stock no. S54390-Z16-A1

Stock no. S54390-Z16-A1

Small repeater display for use with XC10 extinguishing control panel system.

Up to 16 repeaters can be connected to each XC10 extinguishing control panel to provide control and remote status indications like "Fire alarms", "Communication faults", "Activated", "Discharged", "Manual blocked", "Automatic blocked", "Fault", "Disable", "Loss of agent", "Emergency hold" and "Power supply fault possible". Controls are "Buzzer silence" and "Lamp test".

One cable for data communication and one cable for power supply required. Power supply via the XC10 power supply output, separate 24 V power supply possible.

Attribute

Value

Mains voltage

DC 8...30 V

Quiescent current

18 mA at 24 V

Operating temperature

-5...+40 °C

Storage temperature

-10…+60 °C

Case protection category

IP40

Color

~RAL 9002, Gray white

Dimensions (W x H x D)

200 x 210 x 48 mm