Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

XC1005-A

Extinguishing panel Comfort

Stock no. S54390-C3-A1

Stock no. S54390-C3-A1

The XC1005-A Comfort variant offers the same functions and connection possibilities than XC1001-A. Thanks to the robustness of the cabinet, this variant is an ideal choice for medium size single-sector installations.

With large and robust cabinet, a maximum of 72 h backup time with battery capacity of 17 Ah, more space inside the cabinet for optional interfaces or modules and display countdown timer before extinguishing release.

Attribute

Value

Mains voltage

AC 115...230 V +10...-15 %, 50/60 Hz

Alarm relay output (NO/NC)

30 V / 1 A max.

Battery capacity

2 x 12 V / 4.5...17 Ah

Operating temperature

-5...+40 °C

Conventional line

3

Control output

24 V / 1 A max.

Control input

4 monitored inputs (loss of agent, pressure switch)
4 non monitored inputs (activation via contacts)

Storage temperature

-20…+60 °C

Case protection category

IP40

Color

~RAL 9003, Signal white (cover) / ~RAL 9006, White aluminum (user interface)

Dimensions (W x H x D)

505 x 375 x 125 mm

Accessories

Z3B171 Relay module, FCA1007 Key switch kit, FCA1014 Battery holder, XCH1005-A Cover set

Expansion

XCE1002 Trigger element, XCA1020 Accessory set for FDCIO