Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

XC1001-A

Extinguishing panel Standard

Stock no. S54390-C1-A1

Stock no. S54390-C1-A1

The compact dimensions of the Standard variant of XC1001-A are ideally adapted for single-sector applications, small to medium installations. It provides a full range of monitored inputs and outputs as well as digital and relay outputs. Self-contained control panel including fire detection and extinguishing control. The configurable relay outputs can be used to transmit information to a FS20/FS720 fire detection panel via FDnet/C-NET I/O modules.

The detection lines can be configured to AlgoRex‚ Cerberus PRO‚ Sinteso and Synova conventional and collective devices.

Easy and fast commissioning using 4 digital displays.

Attribute

Value

Mains voltage

AC 115...230 V +10...-15 %, 50/60 Hz

Power consumption

Max. 150 VA

Alarm relay output (NO/NC)

30 V / 1 A max.

Battery capacity

2 x 12 V / 4.5 Ah

Operating temperature

-5...+40 °C

Conventional line

3

Control output

24 V / 1 A max.

Control input

4 monitored inputs (loss of agent, pressure switch)
4 non monitored inputs (activation via contacts)

Relay output (volt-free)


Storage temperature

-20…+60 °C

Standard

EN 12094-1, EN 54-2/A1, EN 54-4/A2

Case protection category

IP30

Color

~RAL 9003, Signal white (cover) / ~RAL 9006, White aluminum (user interface)

Dimensions (W x H x D)

370 x 286 x 90 mm

Accessories

Z3B171 Relay module, FCA1007 Key switch kit, FCA1014 Battery holder, XCH1001-A Cover set

Expansion

XCE1002 Trigger element, XCA1020 Accessory set for FDCIO