Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

StabexHF

Test lamp for flame detectors 'Ex'

Stock no. BPZ:4620910001

Stock no. BPZ:4620910001

The test lamp is used to carry out a performance check of intrinsically safe flame detectors in explosion-hazard areas of zones 1 and 2.

Attribute

Value

Operating temperature

-20...+40 °C

Battery capacity

2x Alkali battery 1.5 V, single-cell UM1

Storage temperature

-20...+40 °C

Protection category

IP65

Ex-classification

II 2 G Ex ib e IIC T4