Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SMF__

Manual call point

Stock no. SMF__

Stock no. SMF__

Radio manual call point for the radio fire detection system. Manual call point with indirect alarm actuation by breaking the glass and pressing the push button. The radio module is integrated in the base.

The base SMF6120 and the manual call point SMF121 must be ordered separately.

Attribute

Value

Operating temperature

-10... + 55 °C

Protection category

IP43

Standard

EN 54-11

Relative humidity

≤95 % (no condensation)

Dimensions (W x H x D)

125 x 125 x 57 mm

Color

red, ~RAL 3000