Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SB3

Safety barrier

Stock no. BPZ:4837400001

Stock no. BPZ:4837400001

This barrier is needed for an intrinsically safe installation in explosion-hazard areas connected to the in-/output module. This barrier restricts the electrical energy between non-intrinsically safe and intrinsically safe circuits. The installation has to be done according to the national safety regulations. The SB3 has to be mounted into the housing DCA1191 together with the Z3I410 installation set.

Always install safety barriers outside explosion-hazard areas.

Attribute

Value

Standard

EN 50014 (IEC60079-0)/
EN 50020 (IEC60079-11)

Operating voltage

Max. DC 28 V

Operating current

Max. 100 mA