Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

HI112

Heat detector (collective, static)

Stock no. S54372-F10-A1

Stock no. S54372-F10-A1

For areas having high levels of dirt or temperature fluctuation that may lead to false activating with smoke detectors.

Selectable detection behavior by two parameter sets: parameter set 1 (A2S) and parameter set 2 (B).

Attribute

Value

Standard

EN 54-7

Operating voltage

DC 16...28 V

Operating temperature

-10...+50 °C

Protection category

IP40
IP42 with detector base seal RS720
IP44 when used with BA721

Storage temperature

-30...+70 °C

Relative humidity

≤96 % rel.

Dimensions (Ø x H)

117 x 62 mm (incl. base)

Quiescent current

Max. 100 μA

Color

~RAL 9010, Pure white

Communication protocol

Collective / Conventional

Accessories

RS720 Detector base seal, BA720 Base attachment, BA721 Base attachment wet, LP720 Detector locking device, FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, 4-pole, DBZ1190-AB Connection terminal 2.5 mm2, 3-pole