Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Event printer

Stock no. A5Q00010126

Stock no. A5Q00010126

The event printer is a thermal printer that logs alarms, faults and general messages. The event printer can be used in all control panels if space is available. The RS232 module is required to operate the printer. Event printer includes cables for interface and power supply and a paper roll.

The RS232 module FCA2001-A1 must be ordered separately.



Operating voltage

DC 9…48 V

Operating current

3 A @ DC 9 V
0.7 A @ DC 48 V

Quiescent current

50 mA


RS232 serial

Operating temperature

0…+50 °C

Storage temperature

-20…+70 °C

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

85 x 85 x 55 mm