Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Fire terminal

Stock no. FT2040..

The FT2040.. fire terminal is an operating panel remote from the central control panel that can be operated with its own power supply as well, as an option. The operating unit has installation slots for optional interfaces such as RS232, RS485, networking modules (SAFEDLINK) and a key switch. Up to 32 fire control panels and fire terminals can be connected in a single cluster (FCnet/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (FCnet/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-compliant network with up to 64 fire control panels and fire terminals. Connection of Siemens Danger Management System.

The optional power supply i.e. power supply kit (70 W) and batteries 2 x 12 V / 7 Ah must be ordered separately.



Operating voltage

21… 28.6 VDC

Power supply

70 W (optional)

Quiescent current

125 mA

Battery capacity

max. 2 x 12 V / 7 Ah (optional)

Plug-in position

2 -> for serial interfaces RS232, RS485, 2 -> for network modules

Operating temperature

-8… +42 °C

Storage temperature

-20… +60 °C

Relative humidity

≤95 % (no condensation)

Protection category


Color housing/cover

grey, ~RAL 7035/white, ~RAL 9010

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm

Product Variants