Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FT2010-C1

Floor repeater terminal

Stock no. S54400-F34-A1

Stock no. S54400-F34-A1

Small floor repeater operation and display panel with large backlit display and plain text readout (6 lines of 40 characters each) for use with the addressed Sinteso FS20 and Cerberus PRO FS720 fire detection systems.

The personnel responsible at the customer's premises have access to a clearly structured user interface for customer-specific plain texts to enable exact localization of events. Sections and zones operated and visualized using the floor repeater terminal can be configured. Display of alarms, pre-alarms, technical messages, faults, isolations possible. With the navigation keys an indicated list in the display can be scrolled through. Acknowledgement and resetting of events. Event text identical with the fire control panel or fire terminal. Kaba key switch for operating access and sheet metal flat rear. Power supply via FDnet/C-NET, separate 24 V power supply possible.

The floor repeater terminal can be operated in loops or stub lines.

Attribute

Value

Operating voltage

DC 12...32 V

Supply voltage

DC 20...30 V
AC 15…18 V (external supply input)

Current consumption

5 mA @ 24 V (quiescent current, LCD illumination inactive)
45 mA @ 24 V (max. current, LCD illumination active)

Cable capacity

0.8...1.5 mm2

Communication protocol

FDnet/C-NET

System compatibility

FDnet -> FS20
C-NET -> FS720

Protection category

IP30

Operating temperature

-8...+42 °C

Storage temperature

-20...+60 °C

Relative humidity

≤95 % rel. (no condensation)

Color

~RAL 7035, Light gray

Dimensions (W x H x D)

282 x 207 x 46 mm

Accessories

FHA2013-A1 Rear (FT201x flat)

Standard

EN 54-17, EN 54-18