Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FT2001-A1

Mimic display driver

Stock no. A5Q00014417

Stock no. A5Q00014417

The FT2001-A1 has 2x 24 outputs for LED activation for mimic display panels. Connection to LED via flat cable F50F410 (50-wire, 24 red LEDs, cable length 1 m, must be ordered separately). 2 control outputs for 'Local buzzer' and 'LED operation'. 2 inputs for 'Switch-off buzzer' and 'Lamp test'. Integrated line separator.

Power supply via FDnet/C-NET, separate 24 V power supply possible.

The mimic display driver can be operated in loops or stub lines.

MC link plug-in point for firmware update.

Attribute

Value

Operating voltage

DC 12...32 V

Operating current

Max. 45 mA

Cable capacity

0.08...1.5 mm2

Key input (buzzer off, lamp test)

2

Communication protocol

FDnet/C-NET

Quiescent current

Max. 5 mA

External supply input

DC 14…32 V, galvanically isolated
AC 11…22 V, galvanically isolated

System compatibility

FDnet -> FS20
C-NET -> FS720

Protection category

IP30 (third-party housing)

Operating temperature

0...+40 °C

Storage temperature

-20...+60 °C

Relative humidity

≤95 % rel.

Operating LED output

Max. 2.5 mA @ DC 2.5 V

Buzzer output

Max. 5 mA @ DC 12 V

Dimensions (W x H x D)

106 x 200 x 45 mm

Accessories

F50F410 LED flat cable 50-wire

Standard

EN 54-17, EN 54-18