Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FP2004-A1

Power supply kit (150 W, A)

Stock no. A5Q00020825

Stock no. A5Q00020825

Power supply kit (150 W, A) as auxiliary power supply for installation into empty housings.

Converts mains voltage to system voltage. Monitors mains voltage and batteries.

Attribute

Value

Supply voltage

AC 115...230 V

Power consumption

Max. 300 VA

Current

2.6 / 1.2 A

Dimensions (W x H x D)

130 x 150 x 70 mm