Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FN2002-A1

Repeater (SAFEDLINK)

Stock no. S24236-B2502-A1

Stock no. S24236-B2502-A1

The module is a repeater in the FCnet/C-WEB cluster. It is used for the extension of the range of the system bus. 1 repeater max. can be used between 2 stations. The distance between network module and repeater may be up to 1000 m.

The repeater can be mounted directly on a plane surface, onto a U-rail TS35 with the enclosed mounting feet.

The accessories must be ordered separately.

Attribute

Value

Operating voltage

DC 9...30 V

Operating current

Max. 45 mA

Cable capacity

0.08...1.5 mm2

Communication protocol

SAFEDLINK (UDP/IP)

Protection category

IP30

Relative humidity

≤95 % rel.

Color housing/cover

~RAL 9010, Pure white / transparent matt

Dimensions (W x H x D)

132 x 90 x 24 mm

Accessories

TS35_122 U-rail, TS35_288 U-rail