Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH2005-A1

Housing (Large)

Stock no. A5Q00019543

Stock no. A5Q00019543

Empty housing for open application, e.g. larger batteries.

Attribute

Value

Protection category

IP30

Color housing/cover

grey, ~RAL 7035/white, ~RAL 9010

Cabinet dimensions (W x H x D)

430 x 796 x 260 mm

Integral battery space

4 x FA2006-A1 (26 Ah) or
4 x FA2007-A1 (45 Ah) or
2 x FA2008-A1 (65 Ah)

Expansion

FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B), FH2004-A1 Housing (Large Extension)