Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH2002-A1

Housing (Standard)

Stock no. A5Q00018931

Stock no. A5Q00018931

Empty housing for open application, e.g. additional batteries, for operating add-ons or for the event printer.

Attribute

Value

Integral battery space

2 x FA2003-A1 (7 Ah) or
2 x FA2004-A1 (12 Ah)

Protection category

IP30

Color housing/cover

grey, ~RAL 7035/white, ~RAL 9010

Cabinet dimensions (W x H x D)

430 x 398 x 160 mm

Expansion

FTO2001-A1 Event printer, FCM2006-A1 Operating add-on (2xLED ind.), FCM2007-A1 Operating add-on (4xLED ind.), FP2003-A1 Power supply kit (70 W), FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B)