Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDV241

Video fire controller

Stock no. S54335-F1-A1

Stock no. S54335-F1-A1

Video fire controller to the addressable Sinteso fire alarm system for monitoring and recording of alarms and events.

The video fire controller enables video recording of alarms and events such as arson, sabotage or vandalism. Local storage on compact flash card with pre and post-alarm recording. Can be connected with CCTV system via Ethernet for live picture transmission and live event evaluation. Compatible with all SISTORE™ product assortments. Easy installation and configuration of the video functions with the included software. Allocation of the video fire controller to the detectors via fire control panel. A fault at the video fire controller or at the camera will be transmitted to the fire control panel.

Compatible with U-rail acc. to DIN EN 50022 dimension 35 x 7.5 or 35 x 15; 2.3 mm size.

The power supply, the compact flash card and the U-rail must be ordered separately. The required camera has to be ordered separately.

Attribute

Value

Standard

EN54-17, EN54-18

Protection category

IP20

Relative humidity

20…. 80 % (no condensation)

Operating temperature

-10… +50 °C

Cable capacity

0.2... 1.5 mm2

External supply input

12… 24 VDC/24 VAC, 1.25 A, max. 15 W

Communication protocol

FDnet

System compatibility

FS20 (from MP2.1)

Dimensions (W x H x D)

192 x 110 x 44 mm