Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDUZ227

MCL-USB adapter (radio)

Stock no. S54323-F106-A1

Stock no. S54323-F106-A1

The MCL-USB adapter (radio) is an interface converter for USB to radio. It can be used to connect FDnet/C-NET devices to a PC using a serial protocol (MCL). The adapter is used for the firmware update or for operation. The adapter is used, e.g. for floor repeater display FT2011-A1, floor repeater terminal FT2010-A1, line tester FDUL221, etc. (in the future other FDnet/C-NET devices possible).

Attribute

Value

Power supply

Via USB

Operating temperature

-10…+55 °C

Interface

USB 2.0
Radio

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel.

Protection category

IP30

Dimensions (W x H x D)

100 x 30 x 54 mm