Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDUD293

Intelligent detector tester

Stock no. A5Q00018261

Stock no. A5Q00018261

Efficient insertion and removal of Sinteso point detectors. Testing and activation of detectors. Efficient troubleshooting with detectors, installation and control unit. Update of the device software (Firmware) via PC possible. Compatible with the telescope rods and the conventional extension rods VR10/11/12/13. For all point detectors, manual call points, alarm sounder (wireless MC-Link). Input module, output module, linear smoke detector via adapter cable FDUD292-A (supplied with the detector tester).

Attribute

Value

Operating voltage

9 VDC

Operating temperature

-25... +40 °C

Battery capacity

Alkali -> commercial 9 V
Lithium brownstone -> ULTRALIFE U9VL or U9VL-J
Capacity 950... 1200 mAh

Storage temperature

-30... +75 °C
(-25... +60 °C with battery)

Relative humidity

≤95 % (no condensation)

Accessories

FDUM291 Telescope rod, FDUM292 Telescope rod