Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDT221

Heat detector, DA (C-LINE) (colored)

Stock no. A5Q00016444

Stock no. A5Q00016444

Monitoring of rooms in which a quick temperature rise is expected in case of fire, or when optical detection is difficult.

Equipped with two redundant heat sensors, so that in case of failure of one sensor, the detector still complies with the highest response class. Measures the ambient temperature and the temperature in the detector housing, so that a temperature increase can be detected immediately. Signal processing with detection algorithms (DA).

The colored base must be ordered separately.

Attribute

Value

Standard

EN54-5, EN54-17

Protection category

with base IP43, with base attachment IP44

Operating voltage

12... 33 VDC

Operating temperature

-10... +50 °C
-10... +70 °C
depending on the parameterization

Storage temperature

-30... +75 °C

Quiescent current

130... 200 μA

Ext. alarm indicator

2 without sounder base

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS

Communication protocol

FDnet

Relative humidity

≤95 %

Dimensions (Ø x H)

100 x 46 mm

Color

according to customer requirement

Accessories

FDBZ293 Detector locking device, FDZ291 Detector dust cap