Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDSB292

Sounder base (collective)

Stock no. A5Q00013755

Stock no. A5Q00013755

The signal base and the detector compose a unit, which already has a base and is mounted on ceilings, e.g. in hotel rooms, hospitals and nursing homes.

The sounder base FDSB292 provides for acoustic alarming on a collective detector line, when the collective detector line is migrated to FDnet, the buzzer of the sounder base FDSB292 behaves in the same way as the sounder base FDSB291.

In case of a fire alarm, the signal base triggers an acoustic signal in parallel to the flashing of the detector LED.

No auxiliary power supply required; power is supplied via detector line.

Compatible to the smoke detector FDOOT241-9 or FDOOT241-A9 in collective mode.

Screwless connection terminals 'grey' incl. 2 micro terminals. For recess supply wiring. For surface supply wiring, cable diameter up to 6 mm.

Attribute

Value

Standard

EN54-3

Protection category

IP43

Operating voltage

12... 33 VDC

Operating temperature

-25... +70 °C

Storage temperature

-30... +75 °C

Sound intensity

84 dBA

Cable capacity

0.2... 1.5 mm2

Relative humidity

≤95 %

Communication protocol

collective

Alarm current

1.2 mA

Number of sounds

1

Quiescent current

150 μA

Ext. alarm indicator

1

System compatibility

collective -> CZ10, BC10, FC10, XC10, CS11, FC330A, FC700A, SIGMASYS, BMS, SPF, SM80/88/D100

Color

white, ~RAL 9010

Dimensions (W x H x D)

153 x 27 x 93 mm

Accessories

FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2