Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDSB291

Sounder base (FDnet)

Stock no. A5Q00001647

Stock no. A5Q00001647

The signal base and the detector compose a unit, which already has a base and is mounted on ceilings, e.g. in hotel rooms, hospitals and nursing homes.

The sounder base provides for acoustic alarming in an addressable fire detection system. In case of a fire alarm, the signal base triggers an acoustic signal in parallel to the flashing of the detector LED.

Sound intensity and sounds themselves are adjustable, sounds are synchronized with all alarm devices.

Compatible to all Sinteso point detectors.

No auxiliary power supply required; power is supplied via FDnet.

Screwless connection terminals 'orange' incl. 2 micro terminals.

For recess mounting. For surface mounting, cable diameter up to 6 mm.

Attribute

Value

Standard

EN54-3

Protection category

IP43

Operating voltage

12... 33 VDC

Operating temperature

-25... +70 °C

Number of sounds

11

Alarm current

1.2 mA

Storage temperature

-30... +75 °C

Relative humidity

≤95 %

Quiescent current

150 μA

Sound intensity

80... 88 dBA

Communication protocol

FDnet

Cable capacity

0.2... 1.5 mm2

Ext. alarm indicator

1

Dimensions (W x H x D)

153 x 27 x 93 mm

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS

Color

white, ~RAL 9010

Accessories

FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2