Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDS221-W

Alarm sounder white

Stock no. A5Q00006711

Stock no. A5Q00006711

Loud alarming in case of a fire alarm, clearly recognizable as danger signal. To be mounted on the wall or on the ceiling along escape routes, corridors, staircases. Only applicable with addressable detector base. Power is supplied via FDnet/C-NET, no auxiliary power supply required. Monitoring of device status.

For recess supply line. For surface supply line up to cable 6 mm in diameter with base FDB221, otherwise use the base attachment or the base attachment wet.

The base must be ordered separately.

Attribute

Value

Standard

EN 54-3, EN 54-17

Protection category

With base FDB221 and base attachment FDB291 mounting on the wall with cable feed from bottom -> IP43, otherwise IP40.
With base FDB221 and sealing element FDBZ295 -> IP44.
With base attachment wet FDB295 -> IP54.

Operating voltage

DC 12...33 V

Number of flashing pattern


Operating temperature

-25...+70 °C

Operating current

3.5 mA (sound activated)

Number of sounds

11

Storage temperature

-30...+75 °C

Relative humidity

≤95 % rel.

Quiescent current

250 μA

Sound intensity

80...99 dBA

Communication protocol

FDnet/C-NET

Terminals

According to detector base

Ext. alarm indicator

2

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Dimensions (Ø x D)

100 x 43 mm

Color

~RAL 9010, Pure white

Accessories

FDBZ293 Detector locking device