Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDO221

Smoke detector, FDnet wide spectrum DA (C-LINE) (colored)

Stock no. A5Q00016440

Stock no. A5Q00016440

For the early detection of smoke-generating, flaming and smoldering fires.

Works according to the scattered-light principle with one sensor, optical forward scattering. Opto-electronic sampling chamber blocks disturbing extraneous light but optimally detects smoke particles. Signal processing with detection algorithms (DA).

The colored base must be ordered separately.

Attribute

Value

Standard

EN54-7, EN54-17

Protection category

with base IP43, with base attachment IP44

Operating voltage

12... 33 VDC

Operating temperature

-10... +60 °C

Storage temperature

-30... +75 °C

Quiescent current

180... 230 μA

Ext. alarm indicator

2 without sounder base
1 with sounder base

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS

Communication protocol

FDnet

Relative humidity

≤95 %

Dimensions (Ø x H)

100 x 46 mm

Color

according to customer requirement

Accessories

FDBZ293 Detector locking device, FDZ291 Detector dust cap