Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM273__

Radio manual call point

Stock no. FDM273__

The radio manual call point consists of a housing part and a switching unit incl. radio electronic and dual band antenna. The FDM273 is battery-operated and can be mounted at each place within a radio range. Manual call point with indirect alarm actuation be breaking the glass and pressing the pushbutton. The housing FDMH273-R, the switching unit FDME273 and the 3.6 V lithium battery must be ordered separately.

Attribute

Value

Standard

EN 54-11, EN 54-25,
EN 300220-2

Radio frequency

868...870 MHz (SRD band) and 433...35 MHz

Channel width

50 kHz

Transmission distance

Max. 180 m in building
Max. 1000 m in open air

Transmitting power

≤10 mW ERP

Operating temperature

-10...+55 °C

Supply voltage

3.6 V lithium battery, monitored

Transmitter/receiver antenna

Dual band antenna

Protection category

IP44

Relative humidity

≤95 % rel.

Color

~RAL 3000, Flame red

Communication protocol

FDnet/C-NET

Dimensions (W x H x D)

135 x 135 x 58 mm

Accessories

DMZ1197-AC