Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM226-RP

Manual call point with resettable plastic element incl. housing base

Stock no. A5Q00013436

Stock no. A5Q00013436

For immediate manual actuation of a fire alarm. For indoor and outdoor applications. Direct alarm actuation by pushing on the plastic element. The pushbutton is reset with the key and the device is ready for operation again. For surface- and recess-mounted feed lines in easily accessible places.

Attribute

Value

Operating voltage

DC 12...33 V

Operating temperature

-25...+70 °C

Protection category

IP66

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

87 x 87 (113) x 57 mm

Quiescent current

180 μA

Storage temperature

-30...+75 °C

Terminal block

0.28…1.5 mm2

Communication protocol

FDnet/C-NET

Color

~RAL 3000, Flame red

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

FDMC295 Protective cover