FDM226-RG

Manual call point with glass plate incl. housing base

Stock no. A5Q00013435

Stock no. A5Q00013435

For immediate manual actuation of a fire alarm. For indoor and outdoor applications. Direct alarm actuation by pushing in the glass plate. By replacing the glass plate the pushbutton is reset and the device is ready for operation again. For surface- and recess-mounted feed lines in easily accessible places.

Attribute

Value

Operating voltage

DC 12...33 V

Operating temperature

-25...+70 °C

Protection category

IP66

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

87 x 87 (113) x 57 mm

Quiescent current

180 μA

Storage temperature

-30...+75 °C

Terminal block

0.28…1.5 mm2

Communication protocol

FDnet/C-NET

Color

~RAL 3000, Flame red

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

FDMC295 Protective cover