Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM225-RP (F)

Manual call point with resettable plastic element for France

Stock no. A5Q00020273

Stock no. A5Q00020273

For immediate manual actuation of a fire alarm. For indoor and outdoor application. Direct alarm actuation by pushing on the plastic element. The switch is reset with the key and the device is ready for operation again. For surface- and recess-mounted feed lines in easily accessible places.

For surface mounting the housing base FDMH295-x must be ordered separately.

Attribute

Value

Operating voltage

13... 33 VDC

Operating temperature

-25... +70 °C

Protection category

IP44

Standard

EN54-11, EN54-17

Relative humidity

≤95 % (no condensation)

Dimensions (W x H x D)

87 x 87 x 20 mm

Quiescent current

180 μA

Storage temperature

-30... +75 °C

Terminal block

0.28… 1.5 mm2

Communication protocol

FDnet

Color

red, ~RAL 3000

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS

Accessories

FDMH295-R housing base, FDMH295-S housing base with 2 holes + grommets for cable Ø5 mm, FDMC295 Protective cover