Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM224__

Manual call point

Stock no. FDM224__

Stock no. FDM224__

For immediate manual actuation of an alarm. For indoor and outdoor applications. For surface- and recess-mounted feed lines in easily accessible places. Direct alarm actuation by pushing in the glass plate. By replacing the glass plate the pushbutton is reset and the device is ready for operation again.

The housing FDMH293-x and the switching unit FDME224 must be ordered separately.

Attribute

Value

Operating temperature

-25...+70 °C

Protection category

IP44 (IP64 with protection seal)

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

134 x 134 x 43 mm

Quiescent current

200 μA

Storage temperature

-30...+75 °C

Communication protocol

FDnet/C-NET

Ext. alarm indicator

2

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

DMZ1197-AD Protection seal, DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20, A5Q00006735 Locking plug M20, (1 hole)