Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM224H__

Manual call point 'Heavy Duty'

Stock no. FDM224H__

Stock no. FDM224H__

For immediate manual actuation of a fire alarm. Direct alarm actuation by pushing in the glass plate. By replacing the glass plate the pushbutton is reset and the device is ready for operation again.

For indoor and outdoor applications, equally suited for wet, humid and dusty areas. Only for surface-mounted feed lines in easily accessible places, e.g. tunnels, industry.

The housing is equipped with one opening at the top and two openings at the bottom for locking plugs and for metal screwed cable glands M20.

The housing FDMH292-R and the switching unit FDME224 must be ordered separately.

Attribute

Value

Operating temperature

-25...+70 °C

Protection category

IP44 (IP64 with protection seal)

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel.(no condensation)

Dimensions (W x H x D)

134 x 134 x 43 mm

Storage temperature

-30...+75 °C

Communication protocol

FDnet/C-NET

Ext. alarm indicator

2

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

DMZ1197-AD Protection seal, DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20