Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM223

Manual call point complete

Stock no. A5Q00008098

Stock no. A5Q00008098

For immediate manual actuation of a fire alarm. For indoor and outdoor applications. For surface- and recess-mounted feed lines in easily accessible places.

Indirect alarm actuation by smashing in the glass plate and pressing the pushbutton. To replace the glass plate, open the housing door with the key. The pushbutton must be reset before closing the door again.

The manual call point consists of a housing red with glass, key, switching unit, 2 labels (standard with house and Feuerwehr).

Attribute

Value

Operating voltage

DC 12...33 V

Operating temperature

-25...+70 °C

Protection category

IP44 (IP64 with protection seal)

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

134 x 134 x 43 mm

Quiescent current

200 μA

Storage temperature

-30...+75 °C

Communication protocol

FDnet/C-NET

Color

~RAL 3000, Flame red

Ext. alarm indicator

2

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

DMZ1197-AD Protection seal, DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20