Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM221__

Manual call point

Stock no. FDM221__

Stock no. FDM221__

For immediate manual actuation of an alarm. For indoor and outdoor applications. For surface- and recess-mounted feed lines in easily accessible places. Direct alarm actuation by pushing in the glass plate. By replacing the glass plate the pushbutton is set back and the device is ready for operation again.

The housing FDMH291-x and the switching unit FDME221 must be ordered separately.

Attribute

Value

Operating temperature

-25...+70 °C

Protection category

IP44

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

87 x 87 x 46.6 mm

Storage temperature

-30...+75 °C

Communication protocol

FDnet/C-NET

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Accessories

FDMC291 Protective cover, A5Q00004478 Screwed cable gland M20, A5Q00004479 Back nut M20