Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDL__

ASA linear smoke detector

Stock no. FDL__

Stock no. FDL__

The linear smoke detector is ideal to monitor extensive areas (detection distance 5...100 m). Wiring is simple, and needed only on one side. The linear smoke detector consists of a detector, a base, and a simple reflector or a sophisticated prism on the opposite side. It is the ideal solution for monitoring of large store rooms and production workshops, areas with complex roof structures or historically valuable ceilings, covered courtyards, atrium type buildings and reception halls.

Can be used as an addressable, collective or conventional device.

The detector FDL241-9 and the base FDLB291 must be ordered separately.

Attribute

Value

Standard

EN 54-12, EN 54-17

Protection category

IP65

Relative humidity

≤95 % rel.

Storage temperature

-30...+75 °C

Operating temperature

-25...+60 °C

Communication protocol

FDnet/C-NET, collective, conventional

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720
collective, conventional -> CZ10, BC10, FC10, XC10, CS11, FC700A, FC330A, SIGMASYS, BMS, SM80/88/D100

Dimensions (W x H x D)

135 x 135 x 115 mm

Ext. alarm indicator

2

Color

~RAL 9010, Pure white