Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDF__

Infrared flame detector

Stock no. FDF__

Stock no. FDF__

Infrared flame detector for special applications. The infrared flame detector detects smokeless liquid and gas fires as well as smoke-generating open fires resulting from the combustion of carbonaceous materials such as wood, synthetics, gases, oil products, etc. The LE3 test lamp is used to make a performance check on the infrared flame detector at a distance of up to 10 m.

Can be used as an addressable, collective or conventional device.

The detector unit FDF241-9 and the base FDFB291 must be ordered separately.

Attribute

Value

Standard

EN 54-10, EN 54-17

Relative humidity

≤95 % rel.

Communication protocol

FDnet/C-NET, collective, conventional

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720
Collective, conventional -> CZ10, BC10, FC10, XC10, CS11, FC700A, FC330A, SIGMASYS, BMS, SM80/88/D100

Dimensions (W x H x D)

135 x 135 x 77 mm

Ext. alarm indicator

2

Color

~RAL 9010, Pure white

Accessories

DFZ1190 Rain hood, MV1 Mounting bracket, MWV1 Ball and socket joint