Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


ASA infrared flame detector unit (3 sensors)

Stock no. A5Q00003006

Stock no. A5Q00003006

The infrared flame detector is specially suited to environments where deceptive phenomena such as e.g. sun, radiation or hot engines have to be expected. For large industrial warehouses, hangars for military and civil aircraft, underground tunnels, etc.

3 infrared sensors with ASAtechnology.

The base FDFB291 must be ordered separately.



Operating voltage

FDnet/C-NET -> DC 12...33, Collective/conv. -> DC 14...28 V

Protection category


Storage temperature

-40...+75 °C

Operating temperature

-35...+70 °C

Quiescent current

FDnet/C-NET -> 0.7 mA
Collective/conv. -> 0.5 mA

Dimensions (W x H x D)

135 x 135 x 32 mm