Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCL221

Line separator

Stock no. A5Q00004011

Stock no. A5Q00004011

To avoid the breakdown of several stub lines in case of a short circuit, line separators may be inserted. The line separator is used where several stub lines are connected to the FDnet/C-NET at one point, if no other device is given between the T-tap. For retrofitting of existing, collective systems to addressable Sinteso/Cerberus PRO fire detection systems.

The separator is an electronic switch, integrated into the FDnet/C-NET. It separates the negative conductor in case of a short circuit, so that the short-circuit-free side can continue to operate. The separator has 2x2 connectors for the detector line. Yellow LED for the status indication signals the short circuit separation.

Attribute

Value

Standard

EN 54-17

Protection category

IP44

Operating voltage

DC 12...33 V

Operating temperature

-25...+70 °C

Storage temperature

-30...+80 °C

Relative humidity

≤95 % rel.

Communication protocol

FDnet/C-NET

Quiescent current

250 μA

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Color

Transparent

Dimensions (W x H x D)

44 x 47.5 x 10 mm

Accessories

TS35_122 U-rail, TS35_288 U-rail