Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCIO221

Input/output module

Stock no. S54312-F2-A1

Stock no. S54312-F2-A1

For the connection of 1 circuit of potential-free, make-or-break contact for the indication of technical states (e.g. door or ventilation control) or for alarm actuation (e.g. sprinkler alarm). For the decentralized control of fire doors, ventilation and air conditioning.

1 input for potential-free contact. The input line is monitored for open line and short circuit (termination resistors). The input can be configured via the fire control panel for status or alarm message. 1 output configurable as a potential-free relay contact (AC 22 V, 2 A) or as a monitored circuit (DC 30 V, 2 A).

Status indication by LED. Power supply via FDnet/C-NET in potential-free mode. Monitored mode requires additional DC 24 V power supply.

Input/output module incl. 3 resistors and 2 mounting feet for TS35 U-rail.

Attribute

Value

Standard

EN 54-17, EN 54-18

Operating temperature

-25...+70 °C

Relative humidity

≤95 % rel.

Protection category

IP30
IP65 with aux. housing FDCH221

Operating voltage

DC 12...33 V

Storage temperature

-30...+75 °C

Cable capacity

0.2...2.5 mm2

System compatibility

FDnet -> FS20
C-NET -> FS720

Communication protocol

FDnet/C-NET

Quiescent current

Max. 0.4 mA

Relay output (volt-free)

AC 22 V, 2 A, max. 44 VA
DC 30 V, 2 A, max. 60 W

Dimensions (W x H x D)

95 x 71 x 23 mm

Color

~RAL 9010, Pure white / transparent matt

Accessories

TS35_122 U-rail, TS35_288 U-rail, FDCH221 Housing IP65