Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCI222

Input module

Stock no. A5Q00001984

Stock no. A5Q00001984

For the connection of 4 independent circuits of potential-free, make-or-break contacts for the indication of technical states (e.g. door or ventilation control) or for alarm actuation (e.g. sprinkler alarm).

4 inputs for potential-free contacts. Input lines are monitored for open line and short circuit (termination resistors). Inputs can be independently configured via the fire control panel for status or alarm messages.

Status indication by LED. Power supply via FDnet/C-NET.

Input module incl. 8 resistors and 2 mounting feet for TS35 U-rail.

Attribute

Value

Standard

CEA GEI 1-84, EN 54-17, EN 54-18

Operating temperature

-25...+60 °C

Relative humidity

≤95 % rel.

Protection category

IP30
IP65 with aux. housing FDCH221

Operating voltage

DC 12...33 V

Storage temperature

-30...+65 °C

Cable capacity

0.2...1.5 mm2 (2.5 mm2)

System compatibility

FDnet -> FS20, AlgoRex, SIGMASYS
C-NET -> FS720

Communication protocol

FDnet/C-NET

Quiescent current

0.25...0.35 mA

Dimensions (W x H x D)

130 x 90 x 20 mm

Color

~RAL 9010, Pure white / transparent matt

Accessories

TS35_122 U-rail, TS35_288 U-rail, FDCH221 Housing IP65