Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCI221

Input module

Stock no. S54312-F1-A1

Stock no. S54312-F1-A1

For the connection of 1 circuit of potential-free make-or-break contact for the indication of technical states (e.g. door or ventilation control) or for alarm actuation (e.g. sprinkler alarm).

1 input for potential-free contact. Input line is monitored for open line and short circuit (termination resistors). The input can be configured via the fire control panel for status or alarm messages.

Status indication by LED. Power supply via FDnet/C-NET.

Input module incl. 2 resistors and 2 mounting feet for TS35 U-rail.

Attribute

Value

Standard

EN 54-17, EN 54-18

Operating temperature

-25...+70 °C

Relative humidity

≤95 % rel.

Protection category

IP30
IP65 with aux. housing FDCH221

Operating voltage

DC 12...33 V

Storage temperature

-30...+75 °C

Cable capacity

0.2...1.5 mm2 (2.5 mm2)

System compatibility

FDnet -> FS20
C-NET -> FS720

Communication protocol

FDnet/C-NET

Quiescent current

Max. 0.3 mA

Dimensions (W x H x D)

95 x 71 x 23 mm

Color

~RAL 9010, Pure white / transparent matt

Accessories

TS35_122 U-rail, TS35_288 U-rail, FDCH221 Housing IP65